(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Offset Wrench Set (45°) 2700M

Long Offset Wrench Set (45°) 2700M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A long type closed wrench set.
[Features]
· The bending angle of the handle is 45°.
· Can be used to tighten/loosen bolts/nuts, etc. while avoiding surrounding objects.
· The box part can easily fit onto nuts and bolts and makes work in comparatively narrow spaces easier as it has a double-hex structure.
· New metal case and durable satin tray adopted.
· The offset part is ring shaped and unlikely to slip off bolts and screws, and receives equal weight on the surrounding parts.
· Powerful and enables secure tightening.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

2700M

 
Part Number
2700M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 198 / 220 / 350 / 248 / 307 / 184 Offset Angle(°) 45 Two-sided Width Size(mm) 8×10 / 12×14 / 14×17 / 11×13 / 19×22 / 24×27
Single Item / Set Set Product Set Contents (mm) 8×10、11×13、12×14、14×17、19×22、24×27 Set Contents (Items) 6

Please check the type/dimensions/specifications of the part 2700M in the Long Offset Wrench Set (45°) 2700M series.

Additional Products in this Category

Tech Support