(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Spanner EA614B-23

Combination Spanner EA614B-23
  • Volume Discount

【Product Specifications】
・Material-Tool steels
・12 point
・Dim. (mm)…23
・Length (mm)…311

Part Number

Configured Part Number is shown.

EA614B-23

Part Number
EA614B-23
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614B-23 in the Combination Spanner EA614B-23 series.

Additional Products in this Category

Tech Support