(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Type Combination Wrench Set EA614WE

Ratchet Type Combination Wrench Set EA614WE
  • Volume Discount

[Product Specifications]
・Dim.-6, 7, 8, 10, 12, 13, 14, 17, 19mm
・Material-Chrome-vanadium steel
・6 point for 6, 7mm, 12 point for others

Part Number

Configured Part Number is shown.

EA614WE

Part Number
EA614WE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614WE in the Ratchet Type Combination Wrench Set EA614WE series.

Additional Products in this Category

Tech Support