(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Ratchet Wrenches - Straight Type, Thin, Series RM

Combination Ratchet Wrenches - Straight Type, Thin, Series RM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A low-profile, ratchet offset wrench which has an offset section with 72 gears and a low-profile ratchet head, while the main body is straight and thin.
[Features]
· As the main body is straight and thin, it is effective for work in narrow and deep places.
· Now a curvy design soft on the hands for even more comfortable use.
· Thin ratchet head.
· Requires bolts/nuts that match the size.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RM-08
RM-10
RM-13
RM-14
RM-15
RM-17
RM-18
RM-19
RM-21
RM-22
RM-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

8 Days or more

140816.216.44.16.5
1 Piece(s)Available

8 Days or more

1581020.5204.87.3
1 Piece(s)Available

8 Days or more

1781326.424.55.98.6
1 Piece(s)Available

8 Days or more

1901428.8276.39
1 Piece(s)Available

8 Days or more

1991530.828.26.69.4
1 Piece(s)Available

8 Days or more

2251735.131.67.310.3
1 Piece(s)Available

8 Days or more

2361837.232.37.810.7
1 Piece(s)Available

8 Days or more

2471939.333.78.311.2
1 Piece(s)Available

12 Days or more

2882146.240.18.813
1 Piece(s)Available

12 Days or more

2882246.240.18.813
1 Piece(s)Available

8 Days or more

3212451.546.59.814.5

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support