(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter for Ratchet Offset Wrench RA4

Adapter for Ratchet Offset Wrench RA4

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An adapter for ratchet offset wrench that's ideal for work in narrow spaces.
[Features]
· Sockets can be attached by mounting on a 19 mm ratchet offset wrench.
· Perfect for work in narrow spaces as the total height is reduced compared to a ratchet handle.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RA4

 
Part Number
RA4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Adapter Overall Length(mm) 30.5 Two-sided Width Size(mm) 19
Single Item / Set Single Item

Please check the type/dimensions/specifications of the part RA4 in the Adapter for Ratchet Offset Wrench RA4 series.

Additional Products in this Category

Tech Support