(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Thin Type] Short Handle Spanner (Corotation Stop) EA615AS-8

[Thin Type] Short Handle Spanner (Corotation Stop) EA615AS-8
  • Volume Discount

【Product Specifications】
・Corotation Stop
・Material-Steel
・Size (mm)…8
・Thickness (mm)…4.0
・Full length(mm)…85

Part Number

Configured Part Number is shown.

EA615AS-8

Part Number
EA615AS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615AS-8 in the [Thin Type] Short Handle Spanner (Corotation Stop) EA615AS-8 series.

Additional Products in this Category

Tech Support