(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Striking Ring Wrench EA613GA-50

Striking Ring Wrench EA613GA-50
  • Volume Discount

【Product Specifications】
・Material-Chromium molybdenum steel
・12 point
・Dim.…50mm
・Length…250mm

Part Number

Configured Part Number is shown.

EA613GA-50

Part Number
EA613GA-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613GA-50 in the Striking Ring Wrench EA613GA-50 series.

Additional Products in this Category

Tech Support