(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Cylinder Bit, Rubber Grindstone with Shank, MWDR【10 Pieces Per Package】

Mounted Points - Cylinder Bit, Rubber Grindstone with Shank, MWDR

Click this image to zoom it.

Move the mouse over the image to zoom

  • #80
  • #120
  • #180
  • #220
  • Volume Discount

•Model: Rubber grinding stone
•Quantity/Pack (Piece): 10

Part Number

Configured Part Number is shown.

Part Number
WA80-CM43-8-15-30
WA80-CM43-8-15-50
WA80-CM43-8-20-30
WA80-CM43-10-15-50
WA80-CM43-10-20-30
WA80-CM43-10-20-50
WA80-CM43-15-25-35
WA80-CM43-20-25-35
WA80-CM43-25-25-35
WA80-CM55-4-13-30
WA80-CM55-4-13-50
WA80-CM55-5-15-30
WA80-CM55-6-17-30
WA80-CM55-6-17-50
WA80-CM55-6-17-80
WA80-CMP66-2-5-40
WA80-CMP66-3-8-27
WA120-CM43-8-15-30
WA120-CM43-8-15-50
WA120-CM43-8-20-30
WA120-CM43-10-15-30
WA120-CM43-10-15-50
WA120-CM43-10-20-30
WA120-CM43-10-20-50
WA120-CM43-15-25-35
WA120-CM43-20-25-35
WA120-CM55-4-13-30
WA120-CM55-4-13-50
WA120-CM55-5-15-30
WA120-CM55-6-17-30
WA120-CM55-6-17-50
WA120-CMP66-3-8-27
WA180-CM43-8-15-30
WA180-CM43-8-15-50
WA180-CM43-8-20-30
WA180-CM43-10-15-30
WA180-CM43-10-15-50
WA180-CM43-10-20-30
WA180-CM43-10-20-50
WA180-CM55-4-13-30
WA180-CM55-5-15-30
WA180-CM55-6-17-30
WA180-CM55-6-17-80
WA180-CMP66-2-5-40
WA180-CMP66-3-8-27
WA220-CM43-8-15-30
WA220-CM43-8-20-30
WA220-CM43-10-15-30
WA220-CM43-10-15-50
WA220-CM43-10-20-30
WA220-CM43-10-20-50
WA220-CM43-20-25-35
WA220-CM43-25-25-35
WA220-CM55-4-13-30
WA220-CM55-4-13-50
WA220-CM55-6-17-30
WA220-CM55-6-17-50
WA220-CM55-6-17-80
WA220-CMP66-2-5-40
WA220-CMP66-3-8-27
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Shaft Diameter
(mm)
Grinding Wheel Outer Diameter
(mm)
Grinding Wheel Length
(mm)
Shaft length
(mm)
Joining Agent Type Color Maximum rotation speed used
(min−1)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80381530CM43 (soft)Red40000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

80381550CM43 (soft)Red23000

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

80382030CM43 (soft)Red30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

803101550CM43 (soft)Red23000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

803102030CM43 (soft)Red30000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

803102050CM43 (soft)Red20000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

806152535CM43 (soft)Red20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

806202535CM43 (soft)Red20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

806252535CM43 (soft)Red20000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

80341330CM55 (medium hard)Red30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

80341350CM55 (medium hard)Red20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80351530CM55 (medium hard)Red30000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80361730CM55 (medium hard)Red30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

80361750CM55 (medium hard)Red20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80361780CM55 (medium hard)Red15000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

8032540CMP66 (hard)Red80000

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

8033827CMP66 (hard)Red80000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120381530CM43 (soft)Blue40000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

120381550CM43 (soft)Blue23000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

120382030CM43 (soft)Blue30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1203101530CM43 (soft)Blue40000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1203101550CM43 (soft)Blue23000

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

1203102030CM43 (soft)Blue30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1203102050CM43 (soft)Blue20000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1206152535CM43 (soft)Blue20000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1206202535CM43 (soft)Blue20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120341330CM55 (medium hard)Blue30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

120341350CM55 (medium hard)Blue20000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

120351530CM55 (medium hard)Blue30000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120361730CM55 (medium hard)Blue30000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120361750CM55 (medium hard)Blue20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

12033827CMP66 (hard)Blue80000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

180381530CM43 (soft)Yellow40000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

180381550CM43 (soft)Yellow23000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

180382030CM43 (soft)Yellow30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1803101530CM43 (soft)Yellow40000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1803101550CM43 (soft)Yellow23000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1803102030CM43 (soft)Yellow30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

1803102050CM43 (soft)Yellow20000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

180341330CM55 (medium hard)Yellow30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

180351530CM55 (medium hard)Yellow30000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

180361730CM55 (medium hard)Yellow30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

180361780CM55 (medium hard)Yellow15000

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

18032540CMP66 (hard)Yellow80000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

18033827CMP66 (hard)Yellow80000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220381530CM43 (soft)Green40000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

220382030CM43 (soft)Green30000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2203101530CM43 (soft)Green40000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

2203101550CM43 (soft)Green23000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

2203102030CM43 (soft)Green30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

2203102050CM43 (soft)Green20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2206202535CM43 (soft)Green20000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

2206252535CM43 (soft)Green20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220341330CM55 (medium hard)Green30000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

220341350CM55 (medium hard)Green20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220361730CM55 (medium hard)Green30000

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

220361750CM55 (medium hard)Green20000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

220361780CM55 (medium hard)Green15000

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

22032540CMP66 (hard)Green80000

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

22033827CMP66 (hard)Green80000

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Quantity/Pack(Piece) 10

Additional Products in this Category

Tech Support