(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Gentle contact with work material ensures great processing performance. Convenient 50 piece pack (C-Value)
Part Number
Configured Part Number is shown.
[Specifications]
● Abrasive Grain: WA
● Shaft Material: A3
● Binder: Synthetic Rubber
● Shape: Circular Cylindrical Type
Loading...
1 Pack Includes 50 Pieces
Model Number | Outer Diameter (mm) |
Thickness (mm) |
Shaft Diameter (mm) |
Shaft Length (mm) |
Particle Size (#) |
Color | Maximum Rotation Speed (rpm) |
Unit Price per Piece |
EGWAA-4-14-80 | 4 | 14 | 3 | 30 | 80 | Red | 119,000 | 41.4 |
EGWAA-4-14-120 | 120 | Yellow | 41.4 | |||||
EGWAA-4-14-240 | 240 | Green | 41.4 | |||||
EGWAA-4-14-320 | 320 | Gray | 41.4 | |||||
EGWAA-5-15-80 | 5 | 15 | 80 | Red | 95,000 | 41.4 | ||
EGWAA-5-15-120 | 120 | Yellow | 41.4 | |||||
EGWAA-5-15-240 | 240 | Green | 41.4 | |||||
EGWAA-5-15-320 | 320 | Gray | 41.4 | |||||
EGWAA-6-16-80 | 6 | 16 | 80 | Red | 79,000 | 41.4 | ||
EGWAA-6-16-120 | 120 | Yellow | 41.4 | |||||
EGWAA-6-16-240 | 240 | Green | 41.4 | |||||
EGWAA-6-16-320 | 320 | Gray | 41.4 | |||||
EGWAA-8-19-80 | 8 | 19 | 80 | Red | 59,000 | 41.4 | ||
EGWAA-8-19-120 | 120 | Yellow | 41.4 | |||||
EGWAA-8-19-240 | 240 | Green | 41.4 | |||||
EGWAA-8-19-320 | 320 | Gray | 41.4 | |||||
EGWAA-10-20-80 | 10 | 20 | 80 | Red | 47,000 | 41.4 | ||
EGWAA-10-20-120 | 120 | Yellow | 41.4 | |||||
EGWAA-10-20-240 | 240 | Green | 41.4 | |||||
EGWAA-10-20-320 | 320 | Gray | 41.4 |
Model | Rubber grinding stone | Shaft Diameter d(mm) | 3 | Shaft Length ℓ(mm) | 30 |
---|---|---|---|---|---|
Quantity/Pack(Pcs) | 50 | Abrasive Grain | WA | Shaft Material | A3 |
Binder | Synthetic Rubber | Shape | Cylindrical |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy