(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Rubber Grindstone Wheel SW【10 Pieces Per Package】

Mounted Points - Rubber Grindstone Wheel SW
  • Volume Discount

•Model: Rubber grinding stone
•Shaft Diameter (mm): 3
•Grinding Wheel Outer Diameter (mm): 30
•Grinding Wheel Length (mm): 3
•Quantity/Pack (Piece): 10

Part Number

Configured Part Number is shown.

AW320

Part Number
AW320
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Grit Size(#) 320 Shaft Diameter(mm) 3
Grinding Wheel Outer Diameter(mm) 30 Grinding Wheel Length(mm) 3 Quantity/Pack(Piece) 10
Joining Agent Type Synthetic Rubber Color Purple Maximum rotation speed used(min−1) 15000

Please check the type/dimensions/specifications of the part AW320 in the Mounted Points - Rubber Grindstone Wheel SW series.

Additional Products in this Category

Tech Support