(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Introducing a variant version of the grindstone with shaft (C-Value)
Part Number
Configured Part Number is shown.
Part Number |
---|
MAAEP-J-19-28 |
MWARP-F-13-16 |
MWARP-F-19-38 |
MWARP-H-25-38 |
MWARP-J-13-25 |
MWARP-J-19-28 |
MWARP-J-19-38 |
MWARP-J-25-50 |
MWARP-J-32-32 |
Loading...
Model Number | Outer Diameter D |
Thickness T |
Both Corners | Shaft Diameter d |
Shaft Length ℓ |
Maximum Rotation Speed (RPM) |
Number of Pieces Per Pack | |
Shape | ||||||||
MWARP (WA Abrasive Grain) |
J Round Tip Cone Type | 13 | 25 | 30° | 3 | 30 | 26,000 | 25 |
19 | 28 | 20° | 6 | 40 | 25,000 | 10 | ||
38 | 25° | |||||||
25 | 50 | 16° | 14,000 | |||||
32 | 32 | 40° | 19,000 | |||||
H Shell | 19 | 38 | - | 25,000 | ||||
25 | 38 | - | 19,000 | |||||
50 | - | 14,000 | ||||||
F Cone | 13 | 16 | 45° | 3 | 30 | 36,000 | 25 | |
19 | 38 | 30° | 6 | 40 | 25,000 | 10 | ||
25 | 25 | 50° | 19,000 | |||||
R Ball | 16 | 16 | - | 29,000 | 25 |
Model Number | Outer Diameter D |
Thickness T |
Both Corners | Shaft Diameter d |
Shaft Length ℓ |
Maximum Rotation Speed (RPM) |
Number of Pieces Per Pack | |
Shape | ||||||||
MAAEP (A Abrasive Grain) |
J Round Tip Cone Type | 19 | 28 | 20° | 6 | 40 | 25,000 | 10 |
38 | 25° | |||||||
25 | 50 | 16° | 14,000 | |||||
32 | 32 | 40° | 19,000 | |||||
H Shell | 19 | 38 | - | 25,000 | ||||
25 | 38 | - | 19,000 | |||||
50 | - | 14,000 |
Model | Grindstone | Bond | Vitrified | Grade | P |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy