(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Locking Rod Device【10 Pieces Per Package】

Mounted Points - Locking Rod Device
  • Volume Discount

•Model: Mandrel Compatible Products
•Packaging Quantity (Book): 10

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M5211
M5311
M5411
M5611
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shaft Diameter
(mm)
Overall Length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.3452

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

360

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

460

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6100

Loading...

  1. 1

Basic Information

Model Mandrel, Corresponding Products Packaging Quantity(Book) 10

Additional Products in this Category

Tech Support