(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG Felt Disc, 100 pcs, Soft (Part Numbers)

SG Felt Disc, 100 pcs, Soft

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for final mirror finishing after pre-mirror finish treatment with a cotton disc.

[Features]
· At last, the final process: mirror finishing.
· Ideal for finish polishing mirrored surfaces to reflect objects with the clarity of mirrors.
· The soft type is especially suitable for soft metal such as copper and aluminum.
· Use with application of abrasive.

Part Number

Configured Part Number is shown.

SG-FD100S

Part Number
SG-FD100S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc work material Cast Iron Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Saving Type
Details Type Soft Packaging Quantity(Sheets) 5 Maximum Number of Rotation(min-1) 8000

Please check the type/dimensions/specifications of the part SG-FD100S in the SG Felt Disc, 100 pcs, Soft series.

Additional Products in this Category

Tech Support