(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A rotary catch system is used to provide a highly waterproof tool box.
[Features]
· An address slip can be pasted on the side of the case for convenient use as in-house mail.
· The handle with built-in spring is folded while not in use to prevent accidentally getting caught.
· A gasket is inserted into the aluminum frame to keep out water and dust.
· Cushioning urethane x 6 pieces.
[Applications]
· Optimal for transport of fragile precision equipment.
Part Number
Configured Part Number is shown.
B-505
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Protector Tool Case |
---|---|---|---|
Case Dimensions (Frontage x Depth x Height)(mm) | 615×227×390 | Case Color | Other |
Mass(g) | 4900 | Material | Polyethylene |
Supplementary explanation | Optimal for storage and transport of precision equipment Color: Light gray | - | - |
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Protector Tool Case | Case Dimensions (Frontage x Depth x Height)(mm) | 615×227×390 |
---|---|---|---|---|---|
Case Color | Other | Mass(g) | 4900 | Material | Polyethylene |
Supplementary explanation | Optimal for storage and transport of precision equipment Color: Light gray |
Please check the type/dimensions/specifications of the part B-505 in the Container B-505 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy