(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Set 700SX

Tool Set 700SX

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tool Set 700SX
  • Tool Set 700SX
  • Tool Set 700SX
  • Tool Set 700SX
  • Volume Discount

V-type three-level metal case with plastic trays on all levels.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.

PDF

Part Number

Configured Part Number is shown.

700SX

 
Part Number
700SX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 410 x 220 x 195 (Excluding handle part)
Set Content(Points) 46 Case Color Green Insertion Angle(mm) 12.7
Mass(g) 11100

Please check the type/dimensions/specifications of the part 700SX in the Tool Set 700SX series.

Additional Products in this Category

Tech Support