(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Stem Ball-Point L-Shaped Wrench

Short Stem Ball-Point L-Shaped Wrench
  • Volume Discount

A hex bar wrench that prevents abrasion of the hex portion and features both high strength and toughness.
[Features]
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· L-shaped standard type with short underhead.
· Abrasion of hex parts is prevented, with its toughness (resistance to breaking) increased along with reliable work and safety while the strength level is high.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, automobiles, motorcycles and bicycles.
· Convenient for the tightening and loosening of hex socket bolts and hex socket set screws in places with height restrictions.

PDF

Part Number

Configured Part Number is shown.

Part Number
BS-02S
BS-03S
BS-04S
BS-05S
BS-06S
BS-08S
BS-1.5S
BS-2.5S
BS-10S
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

25852
1 Piece(s)Available

8 Days or more

37485
1 Piece(s)Available

8 Days or more

478910
1 Piece(s)Available

8 Days or more

5891116
1 Piece(s)Available

8 Days or more

61011327
1 Piece(s)Available

8 Days or more

81121655
1 Piece(s)Available

8 Days or more

1.55141
1 Piece(s)Available

8 Days or more

2.56563
1 Piece(s)Available

8 Days or more

101281898
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Material Special Alloy Steel

Additional Products in this Category

Tech Support