(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench (Short Type)

Hex Wrench (Short Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hex Wrench (Short Type)
  • Hex Wrench (Short Type)
  • Hex Wrench (Short Type)
  • Volume Discount

[Features]
· Made of chrome vanadium steel (Cr-V).
· The hardness is HRC 50-58.

Part Number

Configured Part Number is shown.

TRRS-270

Part Number
TRRS-270
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Width across flat dimension(mm) 27
Single Product/Set Classification Single Item Overall length (L dimension)(mm) 250 Hex bar wrench underneck length (H dimension) L-shape only(mm) 100
Trusco Code 389-5823 Mass(g) 1784 Features Material is chrome vanadium steel (Cr-V). Hardness is HRC 50 to 58.
Material Chrome Vanadium Steel (Cr-V) Hardness HRC50~58

Please check the type/dimensions/specifications of the part TRRS-270 in the Hex Wrench (Short Type) series.

Additional Products in this Category

Tech Support