(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - FLA Series, Insulated, Flexible (Part Numbers)

Protective Braided Tubing - FLA Series, Insulated, Flexible
  • Volume Discount

[Features]
·Because it is fiberglass, it is very flexible and can be bent freely. Suitable for protecting around engines, pipes, and cables
·With aluminum coating, it can also be used as a noise prevention tube
·It has a high heat insulating effect and is suitable for protecting engines, pipes, and cables
·A tube with an excellent shielding effect
·It can be easily cut with scissors and can be bent
·It can also be used to prevent contact with piping and burns

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FLA-19-1
FLA-19-5
FLA-25-1
FLA-25-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Natural folding diameter
(mm)
Total length
(m)
1 Piece(s)

12 Days or more

19.11
1 Piece(s)Available

12 Days or more

19.15
1 Piece(s)

12 Days or more

25.41
1 Piece(s)Available

12 Days or more

25.45

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -60 Operating Temperature (Maximum)(℃) 200
Color Silver Protection Function (Environmental Resistance) Heat Resistance / Other Material Aluminum + fiberglass
Color Silver Properties Noise prevention / heat resistance / heat insulation

Additional Products in this Category

Tech Support