(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - Polyester Mono Filament

Protective Braided Tubing - Polyester Mono Filament
  • Volume Discount

This net-like tube fits any shape. Optimal for robots and other mobile equipment.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
SU-3
SU-3-V0
SU-6-V0
SU-12
SU-12-V0
SU-19
SU-19-V0
SU-30
SU-30-V0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRequired Internal Diameter Size
(㎜)
Protection Function (Environmental Resistance) Grade Reduced minimum diameter
(mm)
1 Piece(s)Available

8 Days or more

103-Standard grade3
1 Piece(s)Available

16 Days or more

-3Flame RetardanceFlame retardant grade3
1 Piece(s)Available

16 Days or more

-6Flame RetardanceFlame retardant grade6
1 Piece(s)Available

8 Days or more

1012-Standard grade12
1 Piece(s)Available

16 Days or more

-12Flame RetardanceFlame retardant grade12
1 Piece(s)Available

8 Days or more

1019-Standard grade19
1 Piece(s)Available

16 Days or more

-19Flame RetardanceFlame retardant grade19
1 Piece(s)Available

8 Days or more

1030-Standard grade30
1 Piece(s)Available

16 Days or more

-30Flame RetardanceFlame retardant grade30

Loading...

  1. 1

Basic Information

Shape Tube-shaped Color Black Color Black
Length(m) 100 Material Polyester mono-filament

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.