(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - YHK Series, Nylon, Weather and Chemical-Resistant, Flame-Retardant, Flexible

Protective Braided Tubing - YHK Series, Nylon, Weather and Chemical-Resistant, Flame-Retardant, Flexible
  • Volume Discount

[Features]
· A protective sleeve for nylon material hydraulic hoses.
· A braided nylon sleeve with excellent flexibility.
· For use as a hydraulic pressure protective cover for hydraulic rubber hoses in industrial machinery, etc.
· Tightly woven nylon braid — prevents leakage of hydraulic fluid from ruptured hoses.
· Superior weather/heat/chemical/abrasion resistance, durability, and flame-retardant performance.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
YHK-030-5
YHK-030-10
YHK-030-20
YHK-040-5
YHK-040-10
YHK-040-20
YHK-050-5
YHK-050-10
YHK-050-20
YHK-060-5
YHK-060-10
YHK-060-20
YHK-070-5
YHK-070-10
YHK-070-20
YHK-080-5
YHK-080-10
YHK-080-20
YHK-100-5
YHK-100-10
YHK-100-20
YHK-145-5
YHK-145-10
YHK-145-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNatural folding diameter
(mm)
Total length
(m)
1 Piece(s)Available

8 Days or more

10305
1 Piece(s)Available

8 Days or more

103010
1 Piece(s)Available

11 Days or more

103020
1 Piece(s)Available

8 Days or more

10405
1 Piece(s)Available

11 Days or more

104010
1 Piece(s)Available

11 Days or more

104020
1 Piece(s)Available

8 Days or more

-505
1 Piece(s)Available

11 Days or more

105010
1 Piece(s)Available

8 Days or more

-5020
1 Piece(s)Available

11 Days or more

10605
1 Piece(s)Available

8 Days or more

106010
1 Piece(s)Available

8 Days or more

106020
1 Piece(s)Available

11 Days or more

10705
1 Piece(s)Available

11 Days or more

107010
1 Piece(s)Available

8 Days or more

-7020
1 Piece(s)Available

11 Days or more

10805
1 Piece(s)Available

11 Days or more

108010
1 Piece(s)Available

8 Days or more

108020
1 Piece(s)Available

11 Days or more

101005
1 Piece(s)Available

11 Days or more

1010010
1 Piece(s)Available

11 Days or more

1010020
1 Piece(s)Available

11 Days or more

101455
1 Piece(s)Available

11 Days or more

1014510
1 Piece(s)Available

11 Days or more

1014520

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -60 Operating Temperature (Maximum)(℃) 125
Color Black Protection Function (Environmental Resistance) Flame Retardance / Weatherability / Chemical Resistance / Heat Resistance / Abrasion Resistance / Other Material Nylon
Color Black Properties Weather resistance/heat resistance/chemical resistance/flame retardancy/durability/abrasion resistance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.