(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - Helagaine HEGPX Series

Protective Braided Tubing - Helagaine HEGPX Series
  • Volume Discount

Material combustion test certified product for trains and motor vehicles. For prevention of various types of wire wear and damage when bundling.

[Features]
· Wiring protective sleeve with superior flexibility and give thanks to the braided polyester mono-filament with superior wear resistance and flexibility.
· A gap is created by the braided structure, so heat and moisture will not be locked in, and identification and inspection of the attached wiring can easily be performed.
· Internal diameter spreads up to 3 times with compression, meaning one size supports a wide range of wire bundle diameters.
· Lightweight and resilient with easy sliding for easy cable feed.
· Standard grade and flame retardant grade products are combustion test certified for trains and motor vehicles.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HEGPX12
HEGPX20
HEGPX30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRequired Internal Diameter Size
(㎜)
Length Perimeter width
(mm)
Adaptive size
(Φ mm)
1 Piece(s)Available

8 Days or more

-6.4100m/piece166.4 to 19.1
1 Piece(s)Available

8 Days or more

1012.7100m/piece2412.7 to 31.8
1 Piece(s)Available

8 Days or more

1019.150m/piece4019.1 to 44.5

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -70 Operating Temperature (Maximum)(℃) 125
Color Black Protection Function (Environmental Resistance) Abrasion Resistance Operating environment Standard grade/for indoor use
Color Black Material Polyester (PET)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.