(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ilme Enclosure]V Type IP67 High Adhesion Lever Series (Part Numbers)

[Ilme Enclosure]V Type IP67 High Adhesion Lever Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ilme's new solution V lever now offers an IP67 protection rating.
[Features]
・ The V-Lever Series was created by integrating
Ilme's product technology to meet the needs for a wide range of protection performance for connector connections.
・ It is very easy to operate by the lever with pulling it up to OPEN and pushing it down to CLOSE
As a result, there is almost no friction and very little wear even in applications where insertion and removal is frequent.
・ It can also be operated in a very small space
It achieves high protection, operability and space saving.

Part Number

Configured Part Number is shown.

Part Number
C7I 10
C7I 16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEnclosure size
(mm)
5 Piece(s)Available

6 Days or more

1057.27
5 Piece(s)Available

6 Days or more

1077.27

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
IP Rating Present Representative standards UL / CUL Part names Bulkhead housing
Operating temperature range (min.)(℃) -40 Operating temperature range (max.)(℃) +125 Enclosure type V-TYPE
Material Diecast aluminum alloy Details With 2 lock levers (stainless steel)

Additional Products in this Category

Tech Support