
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
D-sub Connector for PCB Mounting. Horizontal mounting type makes it ideal for taking wiring out from the circuit.
● Angle model connectors that allow the circuit to be removed in parallel with the printed circuit board.
● Includes grounding lugs that can be fixed to base boards and 5.8 mm hex screws (for securing connections to third party products) with just a single touch.
Rated Current | Rated Voltage | Contact Resistance | Insulation Resistance | Peak Voltage | Insertion and Removal Durability | Operating Temperature |
3A | 300V AC | Below 20 mΩ | 1,000 MΩ or more | 1,000 AC | 100 Times | -25 – 105°C |
5A | 300V AC | 15 mΩ or less | 1,000 MΩ or more | 1,000 AC | 200 Times | -55 – 105°C |
· It can also be connected with other manufacturers' D-sub connectors, but check the dimensions and properties before use.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Type | Weight g |
XM2C-0942-132L | 9 | Male (Pin) |
8.7 |
XM2C-1542-132L | 15 | 11.0 | |
XM2C-2542-132L | 25 | 14.0 | |
XM4K-1542-132 | High-Density 15 | 10.0 | |
XM3B-0942-132L | 9 | Female (Socket) |
9.7 |
XM3B-1542-132L | 15 | 12.0 | |
XM3B-2542-132L | 25 | 17.0 | |
XM4L-1542-132 | High-Density 15 | 11.0 |
Model Number (Low Cost) |
Number of Cores | Type | Weight g |
DX-09P-BB | 9 | Male | 8.3 |
DX-15P-BB | 15 | 10.4 | |
DX-25P-BB | 25 | 13.5 | |
DX-09S-BB | 9 | Female | 8.5 |
DX-15S-BB | 15 | 11 | |
DX-25S-BB | 25 | 15 |
Material / Finish
Item | Material | Finish |
Contact | Male: Brass | Gold Over Nickel Flash Plating |
Female: Phosphor Bronze | ||
Insulator | Glass Fiber Reinforced PBT Resin | UL94V-0, Black |
Shell | Steel | Nickel-plated |
Hex Screw Bracket | Brass | Nickel-plated |
Earth Lug | Brass | Tin Alloy Plating |
*The material for DX series (low cost) contacts is brass for both male and female.
Part Number |
---|
DX-09P-BB |
DX-09S-BB |
DX-15P-BB |
DX-15S-BB |
DX-25P-BB |
DX-25S-BB |
Part Number |
---|
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector Shape | Square Type | Connector Series Initials | D / E / F | D/E/F | Dsub |
---|---|---|---|---|---|
IP Rating | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy