(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Hood, Single-Lever, Straight, Waterproof

Rectangular Connectors - Hood, Single-Lever, Straight, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi Original, inexpensive, Environment Resistant Waterproof Hood

  • IP65
  • For Power Supply
  • Lever Lock

● Waterproof connector hood, which can be incorporated in connectors of each series, depending on the number of pins.
● Fully compatible with leading connector manufacturers!
● Attachment and detachment of the mating connector is performed with a single lever operation on the base side, so it can be inserted and removed easily.


· There are 3 models of mating joints: a 1-lever model base panel, a relay hood model, and a relay base model.
· Use cable clamps for the cable outlets to retain the waterproof function.

· The cable clamp and blank cap are "M screw" model.

Specifications

Misumi, Waterproof, Single-Lever Hood (Straight):Related Image

Model NumberHood
Type
M1FS-06-06BTE Type
M1FS-10-10BT
M1FS-10-10BK
M1FS-16-16BT
M1FS-16-16BK
M1FS-24-24BK-M25
M1FS-24-24BK-M32
M1FSP-03-03AA Type
M1FSA-03-03A
M1FSA-10-10A
M1FSA-16-16A

More Information

Misumi, Waterproof, Single-Lever Hood (Straight):Related Image

Combination Table

Model NumberCompatible Hood
Type
Compatible Connector Number of Cores
E Type (Screw Type)E Type (Crimp Type)A TypeD TypeDD Type
M1FS-06-06BTE Type66--24
M1FS-10-10BT1010--42
M1FS-10-10BK1010--42
M1FS-16-16BT1616--72
M1FS-16-16BK1616--72
M1FS-24-24BK-M252424---
M1FS-24-24BK-M322424---
M1FSP-03-03AA Type---7-
M1FSA-03-03A--3--
M1FSA-10-10A--1015-
M1FSA-16-16A--1625-

Part Number
M1FS-06-06BT
M1FS-10-10BK
M1FS-10-10BT
M1FS-16-16BK
M1FS-16-16BT
M1FS-24-24BK-M25
M1FS-24-24BK-M32
M1FSA-03-03A
M1FSA-10-10A
M1FSA-16-16A
M1FSP-03-03A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Hood Model Screw Model Compatible Connector
1 Piece(s)Available

8 Days or more

10---
1 Piece(s)Available

8 Days or more

10---
1 Piece(s)Available

8 Days or more

10---
1 Piece(s)Available

8 Days or more

10---
1 Piece(s)Available

8 Days or more

10---
1 Piece(s)Available

8 Days or more

10---
1 Piece(s)Available

8 Days or more

10---
1 Piece(s)Available

8 Days or more

10A ModelM20MSCR-A03-SP, MSCR-A03-SF,
1 Piece(s)Available

8 Days or more

-A, D ModelM20MSCR-A10-SP, MSCR-A10-SF, MCON-D15-SP, MCON-D15-SF
1 Piece(s)Available

8 Days or more

-A, D ModelM25MSCR-A16-SP, MSCR-A16-SF, MCON-D25-SP, MCON-D25-SF
1 Piece(s)Available

8 Days or more

10D ModelM20MCON-D07-SP, MCON-D07-SF

Loading...

  1. 1

Basic Information

Connector Shape Square Type Connector Series Initials G / H / I G/H/I Heavy duty
IP Rating IP65 Representative standards CE

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.