(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Honda Tsushin Kogyo, Ltd. Half-pitch Model PCR Solder Model Connector.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Weight g |
PCR-E20FS+ | 20 | 5.0 |
PCR-E36FS+ | 36 | 7.0 |
PCR-E50FS+ | 50 | 8.0 |
PCR-E68FS+ | 68 | 9.5 |
PCR-E96FS+ | 96 | 10.2 |
Loading...
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Male Panel Mount | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Die-cast Zinc | Nickel-plated | |
Female Connector | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Steel | Nickel-plated |
Contact Arrangement Diagram
Connector Shape | Square Type | P/Q/R | PCR | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Board to Cable | Allowable Current(A) | 1 | Allowable Voltage(V) | AC 250 |
Wire connection method | Solder | Connection direction | Straight | IP Rating | N/A |
Features | No EMI Countermeasure | Suitable Cable Size | AWG#28 MAX |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy