(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A 1.00‑mm pitch circuit board to wire crimped connector for multi-contacts. Rated: 1 A (AWG #28), 50 V.
Part Number |
---|
SHDR-20V-S-B |
SHDR-30V-S-B |
Part Number | Related To | Minimum order quantity | Volume Discount | Days to Ship | Number of cores |
---|---|---|---|---|---|
1 Piece(s) | Available | 6 Days or more | - | ||
1 Piece(s) | Available | 6 Days or more | 30 |
Part Number |
---|
Loading...
Connector Shape | Square | Connector Series Initials | S T U | S/T/U | SHD |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Cable connection | Allowable Current(A) | AC/DC1 |
Allowable Voltage(V) | AC/DC50 | IP Rating | None | Representative standards | UL / CSA |
Product classification | Housing | Color | Natural (white) | Pitch(mm) | 1 |
Applicable wire range(AWG) | #32 to 28 | Other standards | UL94V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy