(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Sumiko Tec. Demonstrates great waterproof properties with built-in packing.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Suitable Electric Wire Insulation Outer Diameter (mm) | Weight (g) |
CB01A6-02N0-01 | 2 | Ø1.0 ~ 1.3 Yellow | 0.7 |
CB01A6-03N0-01 | 3 | 1 | |
CB01A6-05N0-01 | 5 | 1.5 | |
CB01A6-02N0-02 | 2 | Ø1.3 ~ 1.7 Orange | 0.7 |
CB01A6-03N0-02 | 3 | 1 | |
CB01A6-05N0-02 | 5 | 1.5 |
Part Number |
---|
CB01A6-02N0-01 |
CB01A6-03N0-01 |
CB01A6-03N0-02 |
CB01A6-05N0-01 |
CB01A6-05N0-02 |
Loading...
Features
Specifications
Item | Content |
---|---|
Rated Voltage | 250 V |
Rated Current | 3 A |
Peak Voltage | 1,000 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or more / 500 VDC |
Contact Resistance | 15 mΩ or less |
Applicable Electric Wire Range | AWG28~20 (0.08~0.5 mm3) |
Suitable Electric Wire Insulation Outer Diameter | 1.0 ~ 1.7 mm |
Operating Temperature Range | -40 ~ +105°C |
Waterproofing Performance | JIS C 0920, Protection Degree 4 (IP64 or equivalent) |
Material
Item | Material |
---|---|
Housing | PBT (UL94V-0) White |
Terminal | Phosphor Bronze / Tin Plated |
Waterproof Packing | Silicone Rubber |
About Coupling
Connector Series Initials | A / B / C | A/B/C | CB01 | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Wire connection method | Crimping | Connection direction | Straight | IP Rating | Yes |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy