(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MicroClasp® 2.0 mm Pitch Circuit Board Wafer (55959)

MicroClasp® 2.0 mm Pitch Circuit Board Wafer (55959)
  • Volume Discount

[Features]
A space-saving Molex product that offers easier removal than other similar 2.00 mm (.079") and 2.50 mm (.098") pitch wire-to-circuit board connection systems. Angle type (mating housing: 51353).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
55959-0830
55959-1030
55959-1230
55959-1430
55959-1630
55959-1830
55959-2030
55959-2230
55959-2430
55959-2630
55959-2830
55959-3030
55959-3230
55959-3430
55959-3830
55959-4030
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Representative standards
1 Piece(s)Available

8 Days or more

8UL
1 Piece(s)Available

8 Days or more

10UL
1 Piece(s)Available

8 Days or more

12UL
1 Piece(s)Available

8 Days or more

14UL
1 Piece(s)Available

8 Days or more

16UL
1 Piece(s)Available

8 Days or more

18UL
1 Piece(s)Available

8 Days or more

20UL
1 Piece(s)Available

8 Days or more

22UL
1 Piece(s)Available

8 Days or more

24UL
1 Piece(s)Available

8 Days or more

26UL
1 Piece(s)Available

8 Days or more

28UL
1 Piece(s)Available

8 Days or more

30UL
1 Piece(s)Available

8 Days or more

32UL
1 Piece(s)Available

8 Days or more

34UL
1 Piece(s)Available

8 Days or more

38-
1 Piece(s)Available

8 Days or more

40-

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Angle IP Rating None Pitch(mm) 2.00
Row number 2 Mating lock Present Terminal plating Tin
Color Natural Mating partner 51353

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.