(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by JST. Characterized by high reliability thanks to a locking mechanism in the complete loading design. 1 package contains 50 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Weight (g) |
SMP-02V-BC-50PS | 2 | 0.46 |
SMP-03V-BC-50PS | 3 | 0.62 |
SMP-04V-BC-50PS | 4 | 0.77 |
SMP-06V-BC-50PS | 6 | 1.07 |
SMP-08V-BC-50PS | 8 | 1.36 |
SMP-10V-BC-50PS | 10 | 1.64 |
SMP-12V-BC-50PS | 12 | 1.93 |
Part Number |
---|
SMP-02V-BC-50PS |
SMP-03V-BC-50PS |
SMP-04V-BC-50PS |
SMP-06V-BC-50PS |
SMP-08V-BC-50PS |
SMP-10V-BC-50PS |
SMP-12V-BC-50PS |
Loading...
Features
● Compact, high-density relay nylon connectors, widely used in FA devices, etc.Specifications
Item | Content | |
---|---|---|
Rated Voltage | 250 VAC / VDC | |
Rated Current | 3 A | |
Peak Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 500 MΩ or more | |
Contact Resistance | Initial | 10 mΩ or less |
After environmental testing | 20 mΩ or less | |
Applicable Electric Wire Range | AWG28 ~ 22 (0.08 ~ 0.33 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 1.7 ~ 3.0 mm | |
Operating Temperature Range | -25 ~ 85°C | |
Compatible Panel Thickness | 0.5 ~ 2.0 mm |
Material
Item | Material |
---|---|
Housing | Nylon 6 (UL94V-0) |
Housing Color | Black |
Crimp Contact | Phosphor Bronze / Tin Plated |
About Coupling
Connector Series Initials | S / T / U | S/T/U | SM | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Cable-to-panel Mount | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Wire connection method | Crimping | Connection direction | Straight | IP Rating | N/A |
Representative standards | UL / TUV / CSA | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy