(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook-and-Loop Band, Weather-Resistant, Strap, 20 cm, Black (Part Numbers)

Hook-and-Loop Band, Weather-Resistant, Strap, 20 cm, Black
  • Volume Discount

[Features]
・ Reusable double sided hook-and-loop tape with plastic hook on one side and woven loops on the other side.
[Applications]
・ For simple temporary fixing of cords, hoses, etc.
[Product Specifications]
・ Color: Black
・ Width (mm): 25
・ Length (mm): 200
・ Thickness (mm): 2
・ Quantity per bag (pcs.): 4
・ For outdoor use
・ Double-sided type (molded + woven hook-and-loop tape)
・ JAN Code: 4989999470390
・ Trusco Code: 818-8182
・ Weight: 8 g
[Material/Finishing]
・ Hook surface: Polyester (PET)
・ Loop surface: Polyester (PET)

Part Number

Configured Part Number is shown.

MKSW2520BK

Part Number
MKSW2520BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support