(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Grade Slim Width Long Length Type Insulok AB Tie【100 Pieces Per Package】

Standard Grade Slim Width Long Length Type Insulok AB Tie
  • Volume Discount

This is a slim-width Insulok for electrical work (indoor use). Its excellent resistance to lateral displacement and low insertion resistance ensure it can be fixed in place securely, and the flexibility of the band, which is just right for easy workability, is a distinctive feature.

[Features]
- A slim-width long-length AB tie.
- Can be used for communication cable racks and cable halters used with replacement machines in the telecommunications industry.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AB100-S-100
AB200-S
AB250-S
AB300-S
AB300-XS
AB330-S
AB350-S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Loop tensile strength
(N)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 221001.880

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 552052.580

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.5 to 652402.880

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 752964180

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 802903.5110

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 953302.8110

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1.5 to 1053703.5135

Loading...

  1. 1

Basic Information

Material 66 nylon Color Translucent White UL flame retardant grade (main raw material) UL94V-2
Number with packs(Units) 100 Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support