(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Marking Tape

Stainless Marking Tape
  • Volume Discount

[Product Specifications]
・For engraving markings on stainless steel bands
・Length-265mm
・Band size-12.7mm x 0.13mm x 6m
・Band material-Stainless steel
・With 2 rolls of band
・Weight-540g
・Name…Spare tape

Part Number

Configured Part Number is shown.

EA983XB-1

Part Number
EA983XB-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel

Additional Products in this Category

Tech Support