(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Band Screw Unit【25 Pieces Per Package】

Universal Band Screw Unit
  • Volume Discount

[Product Specifications]
・For EA463CM-15, -30
・Material-Stainless steel(Band,Housing:SUS300, Screw Hex:SUS410)
・When EA463CM-1 and CM-2 are combined

Part Number

Configured Part Number is shown.

EA463CM-2

Part Number
EA463CM-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

25 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Overall Length(mm) 172.5 Width(mm) 19.3

Please check the type/dimensions/specifications of the part EA463CM-2 in the Universal Band Screw Unit series.

Additional Products in this Category

Tech Support