(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Fixing Mount (Nylon 66) Standard Grade【100 Pieces Per Package】 (Part Numbers)

Screw Fixing Mount (Nylon 66) Standard Grade
  • Volume Discount

[Features]
・ It is an accessory that fixes the wiring in combination with Insulok tie.
・ The ties can be tied both vertically and horizontally.
[Applications]
・ Possible to fix wiring securely and firmly with screws.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CTAM1
CTAM2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSUsed Zip tie width
(mm)
JAN code Trusco cord Notes

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.34944387304701475-7777Screw used: M4 (CTAM1), M5 (CTAM2)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.14944387304800475-7785Screw mount type, M5 screw can be used

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 20.5 Width(mm) 10.2
Operating environment For indoor Color Translucent white Height(mm) 5.1
Horizontal size(mm) 10.2 Vertical size(mm) 20.5

Additional Products in this Category

Tech Support