(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ZDUA/ZDUB Series

ZDUA/ZDUB Series
  • Volume Discount

Compact terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1704350000
1704500000
1704540000
1720920000
1720950000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch between terminals
(mm)
Color Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Impulse withstand voltage
(kV)
1 Piece(s)Available

8 Days or more

1 to 12420Center Terminal Block2 connectionsFor Direct Mount5.1Dark beige800600ZDUB2.5-2/2AN/DM8
1 Piece(s)Available

8 Days or more

1 to 12420End Terminal Block2 connectionsFor Direct Mount5.1Dark beige800600ZDUB2.5-2/2AN/DB8
1 Piece(s)Available

8 Days or more

2 to 22420Center Terminal Block4 connectionsFor Direct Mount10.2Dark beige800600ZDUB2.5-2/4AN/DM8
1 Piece(s)Available

8 Days or more

1 to 12420Center Terminal Block2 connectionsFor DIN rail5.1Dark beige500300ZDUA2.5-26
1 Piece(s)Available

8 Days or more

1 to 1--Center Terminal Block2 connectionsFor DIN rail5.1Green/yellow--ZPEA2.5-26

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting method For DIN 15 mm (TS15) Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Rated wire size(mm2) 2.5 Wire connection range Min to Max(mm2) 0.13 to 4
Included cover None Driver cutting edge dimension(mm) 0.6 x 3.5 Wire coating peeling length(mm) 10
Flame retardant class UL94 V-0

Additional Products in this Category

Tech Support