(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WPE Series

Part Number

Configured Part Number is shown.

 
Part Number
1010000000
1010200000
1010300000
1016200000
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw size Pitch between terminals
(mm)
Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Model Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)
Impulse withstand voltage
(kV)
100 Piece(s)Available

6 Days or more

[Other] M2.55.12.50.05 to 4800WPE2.50.6 x 3.5100.4 to 0.88
1 Piece(s)Available

8 Days or more

M37.960.08 to 10800WPE64.0 x 0.8120.8 to 1.68
1 Piece(s)Available

8 Days or more

M49.9101.31 to 161000WPE100.6 x 3.5121.2 to 2.48
1 Piece(s)Available

8 Days or more

[Other] M2.55.12.50.05 to 4500WPE2.5N0.6 x 3.5100.4 to 0.66

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Number of input/outputs 1 to 1 Type Ground terminal block
Color Green/yellow Included cover None Flame retardant class UL94 V-0

Additional Products in this Category

Tech Support