(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Relaying Terminal Block for High Current for DIN Rails/Up - 100 mm2 Compatible Model Available, 285 Series

Relaying Terminal Block for High Current for DIN Rails/Up - 100 mm<sup>2</sup> Compatible Model Available, 285 Series
  • Volume Discount

•Number of input/outputs : 1 to 1, Ground to 2
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Relaying Terminal Block for High Current for DIN Rails/Up - 100 mm2 Compatible Model Available, 285 Series (WAGO) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
285-135
285-137
285-150
285-195
285-197
285-635
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Conforming wire Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(Φ mm)
Note 1
1 Piece(s)Available

8 Days or more

101 to 1115Relay (High Current)Gray161000125600600115 Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Single Wire 6 to 358 to 212Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground Wire (High Current)Green yellow16----- Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Single Wire 6 to 358 to 212Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail
1 Piece(s)Available

8 Days or more

101 to 1150Relay (High Current)Gray201000150600600150 Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Single Wire 10 to 508 to 2/016.5Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail
1 Piece(s)Available

8 Days or more

101 to 1200Relay (High Current)Gray251000232600600210 Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Single Wire 25 to 954 to 4/018Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground Wire (High Current)Green yellow25----- Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Single Wire 25 to 954 to 4/018Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail
1 Piece(s)Available

8 Days or more

101 to 1115Relay / BranchGray161000125600600140 Flexible Stranded Wire / Flexible Stranded Wire (End Bonding) / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Single Wire 6 to 358 to 212.2Not Applicable to Din 35 x 7.5 Rails

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Assembled product
Number of electrodes(Pole) 1 Number of Wires(Wire / Pole) 2 lines

Additional Products in this Category

Tech Support