(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A single, thin-wire telephone line connector is optimal for use with wire diameters from 0.5 to 1.0 mm, fire alarms, and intercoms.
Part Number |
---|
MC-4 |
MC-4D |
MC-8 |
Loading...
Connector Shape | Square shape | Connector Series Initials | MNO | M/N/O | MC |
---|---|---|---|---|---|
Applicable pin/contact | Others | Number of cores | 4 | Application | Cable connection |
Allowable Current(A) | 7 | Allowable Voltage(V) | 125 | Wire connection method | Screwless |
Connection direction | Straight | Representative standards | UL / CUL / CSA | Applicable wire | Single wire |
Wire conforming size(AWG) | 22 to 20 | Compliant single wire diameter φ(mm) | 0.5 to 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy