(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire to Wire Connector Housing with 2.00 mm Pitch (51006)

Wire to Wire Connector Housing with 2.00 mm Pitch (51006)
  • Volume Discount

This is a Molex single-row connector for low pin count. (Mating housing: 51005, conforming terminal: 50012)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
51006-0200
51006-0300
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application Cable connection Allowable Current(A) 2 Representative standards UL / CSA
Pitch(mm) 2.00 Row number 1 Mating lock None
Color Natural Conforming terminal 50012 Mating partner 51005
Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.