(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

e-CON Socket Header【10-24 Pieces Per Package】

e-CON Socket Header

Click this image to zoom it.

Move the mouse over the image to zoom

  • e-CON Socket Header
  • e-CON Socket Header
  • Volume Discount

Manufactured by Sumimoto and Tyco Electronics AMP (presently: TE). Socket header that lines up 4-stage and 1-stage

  • Gold Plated
  • One-Touch Lock

● Socket headers to allow for plug connectors to be inserted perpendicularly to a substrate.
● Single model is available in 3-pole, 4-pole, 6-pole, and 8-pole models.
● Quad model is only available in 3-pole and 4-pole models.
● The connector shape is socket (female).
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: 3-Core, 4-Core: 3M / 6-Core, 8-Core: Tyco Electronics

Specifications

1 Pack Unit 10-piece Pack
1 Pack Unit 20-piece Pack
1 Pack Unit 24-piece Pack
Model NumberNumber of CoresTypeQuantity per PackWeight
(g)
37212-62M3-003PL-10P3-core4-Step Post10 Pieces2.4
37216-62M3-004PL-10P4-core2.7
37203-62A3-003PL-20P3-core1-Step Post20 Pieces0.6
37204-62A3-004PL-20P4-core0.7
1473565-6-24P6-core24 Pieces1
1473565-8-20P8-core20 Pieces1


■Board Layout
e-CON Socket Header:Related Imagee-CON Socket Header:Related Image
Part Number
1473565-6-24P
1473565-8-20P
37203-62A3-003PL-20P
37204-62A3-004PL-20P
37212-62M3-003PL-10P
37216-62M3-004PL-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4

Loading...

  1. 1

e-CON

Features

● Wiring can be carried out easily with either the dedicated Misumi original tools, or commercially available pliers.
(Misumi original tools are recommended for 6- or 8-core wires).
● No need to strip wire coating.
● Compatible wire types are identified with 8 different color coded connector covers.
● Branch adapters and those for relays and circuit board mounting are available.
● As the terminal, main unit and cover are integrated into one structure, maintenance is simple.
● The circuit board type for 3- or 4-cores is lead-free.

Common Specifications

Wiring Method
Combination Method
Rating
  3-Core / 4-Core Connectors 6-Core / 8-Core Connectors
Rated Voltage 32 VAC / VDC or less 32 VDC or less
Rated Current Max. 3.0 A
Operating Temperature
(no condensation or dripping)
-20 ~ +85°C (at 1 A live) -30 ~ +75°C
-20 ~ +75℃ (at 2A live)
-20 ~ +60℃ (at 3A live)
Electrical Properties
Peak Voltage 1,000 VAC rms (1 minute) 500 VAC rms (1 minute)
Insulation Resistance 1,000 MΩ
Contact Resistance (Initial) 50 mΩ or less 30 mΩ or less
Compatible Wires
(Stranded Wires)
Conductor Cross-sectional Area 0.14 ~ 0.50 m2 0.2 ~ 0.5 m2
AWG 26 ~ 20 -
Insulation OD φ0.8 ~ φ2.0 mm φ1.15 ~ φ1.6 mm
Others
Relative Humidity 40°C at 95% R.H. 25 ~ 65°C at 90 ~ 95% R.H.
Contact Pitch 2 mm
Material
Item 3-Core / 4-Core Connectors 6-Core / 8-Core Connectors
Materials Finish Materials Finish
Body PBT Resin UL94V-0 Black Glass-filled Thermoplastic
Polyester Resin
UL94V-0 Black
Base Cover Nylon 66 UL94V-0 Black Polycarbonate UL94V-0, Blue, Green
Top Cover Polycarbonate UL94V-0, Semi-Transparent in 6 Colors
Contact Copper Alloy Connection Part: Nickel Plating 2.5 um or more
Gold Plating 0.2 um or more
Pressure Welded Part: Nickel Plating 2.5 um or more
Copper Alloy All Surfaces: Nickel Plating 1.27 um or more
Contact Part: Gold Plating 0.2 um or less
Dustproof Cover Installation Process

Basic Information

Connector Series Initials D / E / F D/E/F e-CON Applicable pin/contact Female (Socket)
Application Cable-to-board Allowable Current(A) 3 Allowable Voltage(V) 32
Wire connection method Solder Connection direction Straight IP Rating N/A
Detaching Method One-touch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.