(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 734 Series, 3.5 mm Pitch, Female - Compact Connector

Spring Type Connector, 734 Series, 3.5 mm Pitch, Female - Compact Connector
  • Volume Discount

The male side can be connected to 734-300 series connectors with a female side spring type connector using a screw, and the corresponding circuit board can be connected to 734-100 and 400 series connectors. It is a very compact connector.

PDF

Part Number

Configured Part Number is shown.

734-104/107-000

 
Part Number
734-104/107-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Female (socket) Number of cores 4 Application Cable connection
Allowable Current(A) 10 Allowable Voltage(V) 300 Wire connection method Screwless
Connection direction Straight Representative standards UL / CUL / CSA Product type Flange for screw mounting
Color Light gray Pin pitch(mm) 3.5 Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule)
Single wire conforming cross-section(mm2) 0.08 to 0.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 0.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.0
Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5 Wire conforming size(AWG) 28 to 14 Maximum Outer Diameter of Coat(mm) 3.4
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Copper alloy
Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/direct printing/mounting adapter/strain relief housing/strain relief plate

Please check the type/dimensions/specifications of the part 734-104/107-000 in the Spring Type Connector, 734 Series, 3.5 mm Pitch, Female - Compact Connector series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.