(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 734 Series, 3.81 mm Pitch, Female

Spring Type Connector, 734 Series, 3.81 mm Pitch, Female
  • Volume Discount

The male side can be connected to 734-300 series connectors with the female spring connector side using a lock mechanism, and the corresponding circuit board can be connected to 3.81 mm pitch 734-200 series/400 series connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
734-204/037-000
734-205/037-000
734-209/037-000
734-210/037-000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

109
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 10
Allowable Voltage(V) 300 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Product type With locking device Color Orange
Pin pitch(mm) 3.81 Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 1.5
Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 1.5 Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.0 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5
Wire conforming size(AWG) 28 to 14 Maximum Outer Diameter of Coat(mm) 3.4 Insulation materials Nylon 6.6
Flame retardant grade UL94/V0 Contact materials Copper alloy Contact surface treatment Tin plating
Supported accessories Marking accessories/operating tools/direct printing/mounting adapter/strain relief housing/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.