(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cradle【100 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

LKC

 
Part Number
LKC
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 25.0 Width(mm) 17.0
Material 66 nylon Color Translucent White Operating temperature range -40℃ to +85℃
UL flame retardant grade (main raw material) UL94V-2

Please check the type/dimensions/specifications of the part LKC in the Cradle series.

Additional Products in this Category

Tech Support