(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Large Propeller Fan (variable speed), MRS Series (Part Numbers)

AC Large Propeller Fan (variable speed), MRS Series
  • Volume Discount

[Features]
· AC fan with high airflow optimal for ventilation cooling for cooling the inside of a device.
- A varied line-up of products is available, including models with alarm features.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRS14-TUL
MRS16-BTA
MRS16-BTM
MRS16-BUL
MRS16-DB
MRS16-DTA
MRS16-DTM
MRS16-DUL
MRS16-E
MRS16-TTA
MRS16-TUL
MRS16V-B
MRS18-BB
MRS18-BUL
MRS18-DB
MRS18-DTM
MRS18-DUL
MRS18-TB
MRS18-TTM
MRS20-BUL
MRS20-DB
MRS20-DM
MRS20-DUL
MRS20-E
MRS20-TM
MRS20-TUL
MRS25-B
MRS25-D
MRS25-T
MRS25-TM
T-MRS16-BTA-G
T-MRS16-BUL-G
T-MRS16-DB-G
T-MRS16-DTM-G
T-MRS16-DUL-F
T-MRS16-DUL-G
T-MRS16-E-G
T-MRS16-TB-F
T-MRS16-TTM-F
T-MRS18-BUL-F
T-MRS18-DUL-G
T-MRS18-E-G
T-MRS18-TUL-G
T-MRS20-BB-G
T-MRS20-BUL-G
T-MRS20-DM-G
T-MRS20-DUL-G
T-MRS25-B-G
T-MRS25-BB-G
T-MRS25-D-G
T-MRS25-DM-G
T-MRS25-T-G
T-MRS25-TB-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Sensor output Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Connection form Additional functions Alarm output format Notes
1 Piece(s)Available

8 Days or more

[Others] 140x140[Others] 47mm[Others] Three-phase 200/220/230NoneCE / UL / CSA4.54.6(AC200V), 5.0(AC220V, AC230V)4849(AC200V), 51(AC220V, AC230V)9281(AC200V), 107(AC220V), 109(AC230V)Fan unitTerminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact ON
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal blockDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

9 Days or more

160x160[Others] 62mm[Others] Single-phase 100/110/115NoneCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Fan unitTerminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact ON
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Fan unitTerminal blockDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

8 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230NoneCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Fan unitTerminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 220/230NoneCE / UL / CSA6.27.34953(AC220V), 54(AC230V)127157Fan unitTerminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC220V, AC230V)127157Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact ON
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Three-phase 200/220/230NoneCE / UL / CSA6.27.34952(AC200V), 53(AC220V, AC230V)127157Fan unitTerminal blockNone--
1 Piece(s)Available

8 Days or more

160x160[Others] 62mmSingle-phase 100 VNone-6.27.34952127157Fan unitTerminal blockVariable speed--
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 100/110/115Suspend outputCE / UL / CSA11.012.85660(AC100V), 61(AC110V, AC115V)196245Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 100/110/115NoneCE / UL / CSA11.012.85660(AC100V), 61(AC110V, AC115V)196245Fan unitTerminal blockNone--
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA11.012.85660(AC200V), 61(AC230V)196245Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA11.012.85660(AC200V), 61(AC230V)196245Fan unitTerminal blockDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

9 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 200/230NoneCE / UL / CSA11.012.85660(AC200V), 61(AC230V)196245Fan unitTerminal blockNone--
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA11.012.85660(AC200V), 61(AC220V, AC230V)196245Fan unitTerminal blockDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA11.012.85660(AC200V), 61(AC220V, AC230V)196245Fan unitTerminal blockDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 100/110/115NoneCE / UL / CSA13.215.55660(AC100V), 61(AC110V, AC115V)221186(AC100V), 255(AC110V), 265(AC115V)Fan unitLead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA13.215.55660(AC200V), 61(AC230V)221186(AC200V), 265(AC230V)Fan unitLead wireDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA13.215.55660(AC200V), 61(AC230V)221186(AC200V), 265(AC230V)Fan unitLead wireDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 200/230NoneCE / UL / CSA13.215.55660(AC200V), 61(AC230V)221186(AC200V), 265(AC230V)Fan unitLead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 220/230NoneCE / UL / CSA13.215.55660210(AC220V), 221(AC230V)210(AC220V), 226(AC230V)Fan unitLead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA13.215.55660(AC200V), 61(AC220V, AC230V)221265Fan unitLead wireDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Three-phase 200/220/230NoneCE / UL / CSA13.215.55660(AC200V), 61(AC220V, AC230V)221265Fan unitLead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Single-phase 100/110/115NoneCE / UL / CSA21.024.05862290320(AC100V), 340(AC110V), 360(AC115V)Fan unitLead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Single-phase 200/220/230NoneCE / UL / CSA21.024.058 62290(AC200V), 310(AC220V), 320(AC230V)320(AC200V), 360(AC220V, AC230V)Fan unitLead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Three-phase 200/220/230NoneCE / UL / CSA21.024.0(AC200V), 25.0(AC220V, AC230V)5862(AC200V, AC220V), 63(AC230V)310(AC200V), 320(AC220V)360(AC200V), 390(AC220V), 410(AC230V)Fan unitLead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA21.024.0(AC200V), 25.0(AC220V, AC230V)5862(AC200V, AC220V), 63(AC230V)310(AC200V), 320(AC220V)360(AC200V), 390(AC220V), 410(AC230V)Fan unitLead wireDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 100/110/115Suspend outputCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Set (finger guard included)Terminal blockDecreased rotational speed alarm (contact type)Relay outputContact ON
1 Piece(s)Available

8 Days or more

160x160[Others] 62mm[Others] Single-phase 100/110/115NoneCE / UL / CSA6.27.34952(AC100V), 53(AC110V, AC115V)127157Set (finger guard included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Set (finger guard included)Terminal blockDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Set (finger guard included)Terminal blockDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230NoneCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Set (filter included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 200/230NoneCE / UL / CSA6.27.34952(AC200V), 53(AC230V)127157Set (finger guard included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Single-phase 220/230NoneCE / UL / CSA6.27.34953(AC220V), 54(AC230V)127157Set (finger guard included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC220V, AC230V)127157Set (filter included)Terminal blockDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

160x160[Others] 62mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA6.27.34952(AC200V), 53(AC220V, AC230V)127157Set (filter included)Terminal blockDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 100/110/115NoneCE / UL / CSA11.012.85660(AC100V), 61(AC110V, AC115V)196245Set (filter included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 200/230NoneCE / UL / CSA11.012.85660(AC200V), 61(AC230V)196245Set (finger guard included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Single-phase 220/230NoneCE / UL / CSA11.012.55660196245Set (finger guard included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

[Others] 180x180[Others] 90mm[Others] Three-phase 200/220/230NoneCE / UL / CSA11.012.85660(AC200V), 61(AC220V, AC230V)196245Set (finger guard included)Terminal blockNone--
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 100/110/115Suspend outputCE / UL / CSA13.215.55660(AC100V), 61(AC110V, AC115V)221186(AC100V), 255(AC110V), 265(AC115V)Set (finger guard included)Lead wireDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 100/110/115NoneCE / UL / CSA13.215.55660(AC100V), 61(AC110V, AC115V)221186(AC100V), 255(AC110V), 265(AC115V)Set (finger guard included)Lead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 200/230Suspend outputCE / UL / CSA13.215.55660(AC200V), 61(AC230V)221186(AC200V), 265(AC230V)Set (finger guard included)Lead wireDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

[Others] 200x200[Others] 90mm[Others] Single-phase 200/230NoneCE / UL / CSA13.215.55660(AC200V), 61(AC230V)221186(AC200V), 265(AC230V)Set (finger guard included)Lead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Single-phase 100/110/115NoneCE / UL / CSA21.024.05862290320(AC100V), 340(AC110V), 360(AC115V)Set (finger guard included)Lead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Single-phase 100/110/115Suspend outputCE / UL / CSA21.024.05862290320(AC100V), 340(AC110V), 360(AC115V)Set (finger guard included)Lead wireDecreased rotational speed alarm (contact type)Relay outputContact OFF
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Single-phase 200/220/230NoneCE / UL / CSA21.024.05862290(AC200V), 310(AC220V), 320(AC230V)320(AC200V), 360(AC220V, AC230V)Set (finger guard included)Lead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Single-phase 200/220/230Suspend outputCE / UL / CSA21.024.05862290(AC200V), 310(AC220V), 320(AC230V)320(AC200V), 360(AC220V, AC230V)Set (finger guard included)Lead wireDecreased rotational speed alarm (non-contact type)Open collector outputH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Three-phase 200/220/230NoneCE / UL / CSA21.024.0(AC200V), 25.0(AC220V, AC230V)5862(AC200V, AC220V), 63(AC230V)310(AC200V), 320(AC220V)360(AC200V), 390(AC220V), 410(AC230V)Set (finger guard included)Lead wireNone--
1 Piece(s)Available

16 Days or more

[Others] 250x250[Others] 120mm[Others] Three-phase 200/220/230Suspend outputCE / UL / CSA21.024.0(AC200V), 25.0(AC220V, AC230V)5862(AC200V, AC220V), 63(AC230V)310(AC200V), 320(AC220V)360(AC200V), 390(AC220V), 410(AC230V)Set (finger guard included)Lead wireDecreased rotational speed alarm (contact type)Relay outputContact OFF

Loading...

  1. 1

Basic Information

Type AC fan Frame color Dark gray

Additional Products in this Category

Tech Support