(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

AC Fan 11938TB Metal Blades [Previously 4715TS]

AC Fan 11938TB Metal Blades [Previously 4715TS]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
11938TB-A0N-NP-00
11938TB-B0N-NP-00
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
Rated input (50 Hz / 60 Hz)
(W)
1 Piece(s)Available

8 Days or more

AC100V650.450/0.34020.0/17.0
1 Piece(s)Available

8 Days or more

AC200V1300.220/0.17021.0/17.0

Loading...

  1. 1

Basic Information

Type AC fan Size 120x120 Thickness 38mm
Sensor output None Application Standard (general purpose) Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) 2.8
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) 3.3 Volume (AC input voltage, 50 Hz)(dB) 46 Volume (AC input voltage, 60Hz)(dB) 50
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) 88 Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) 100.0 Induction motor structure Kumatori coil type
Motor protection Thermal protection Allowable ambient temperature range (Operating)(℃) -10 to +60 Casing material Aluminum (black paint)
Impeller material Steel Bearing material Ball bearing Terminal Fast-on #110 equivalent
Expected life(h) 90,000 Insulation resistance 100 MΩ or greater with DC 500 V mega Insulation pressure tolerance AC1800V 3s

Additional Products in this Category

Tech Support