(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

DC Power Input Waterproof Fan, MDP Series

DC Power Input Waterproof Fan, MDP Series
  • Volume Discount

Compatible with IEC standard IP55 and can be used in areas affected by moisture. Includes a stop sensor which outputs a signal when the fan stops.

[Features]
· This is an IEC standard IP55-compatible fan motor which can be used in areas affected by moisture.
Includes a stop sensor which outputs a signal when the fan stops.
· Protection class IP55.
· This is a fan motor which can be used in areas affected by moisture.
· Compatible with IEC standard IP55.
· IP55: Complete protection from water jets 12.5 L/min, 30 kPa water jet applied from all directions at a distance of 3 m for 3 minutes.
· The structure is designed to be waterproof.
· Electrically live parts have been molded using resin.
· A signal is output when the fan stops.
· A sensor signal is output when fan rotation ceases for any reason (infiltration of foreign objects, etc.)
· Offers protection in case of a fan malfunction, allowing the issue to be dealt with before equipment is damaged.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MDP1238-24L
MDP825-24L
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
1 Piece(s)Available

16 Days or more

120x12038mm2.83970.4
1 Piece(s)Available

16 Days or more

80x8025mm1.032935.3

Loading...

  1. 1

Basic Information

Type DC fan Input voltage DC24V Sensor output Suspend output
Application Waterproof Representative standards UL / TUV / CSA Type Fan unit
Protection grade IP55 Connection form Lead wire Additional functions Stop sensor (non-contact type)
Alarm output format Open collector output Frame color Black

Additional Products in this Category

Tech Support