(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Fan 09225PB [Previously 3610PS]

AC Fan 09225PB [Previously 3610PS]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
09225PB-A0L-EA-00
09225PB-B0L-EA-00
09225PB-B2L-EA-00
09225PB-B3L-EA-00
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
1 Piece(s)Available

8 Days or more

AC100V33.53843.160.8650.190/0.150
1 Piece(s)Available

8 Days or more

AC200V33.53843.260.81300.100/0.080
1 Piece(s)Available

8 Days or more

[Others] AC220V343943.260.91650.100/0.080
1 Piece(s)Available

8 Days or more

[Others] AC230V343943.260.91800.090/0.070

Loading...

  1. 1

Basic Information

Type AC fan Size 92.5x92.5 Thickness 25mm
Sensor output None Application Standard (general purpose) Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) 0.8
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) 0.98 Rated input (50 Hz / 60 Hz)(W) 13.0/10.0 Induction motor structure Kumatori coil type
Motor protection Impedance protection Allowable ambient temperature range (Operating)(℃) -10 to +70 Casing material Aluminum (black paint)
Impeller material Plastic (black) Bearing material Ball bearing Terminal Fast-on #110 equivalent
Expected life(h) 100,000 Impeller - standard UL94V-0 Insulation resistance 100 MΩ or greater with DC 500 V mega
Insulation pressure tolerance AC1800V 3s

Additional Products in this Category

Tech Support