(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Octagonal Concrete Box Coating, with Coating Substitute Cover, Resin

Enclosures - Octagonal Concrete Box Coating, with Coating Substitute Cover, Resin
  • Volume Discount

The lid of this resin box can be removed by simply loosening a few screws.

[Features]
· JIS type (with coating depth cover).
· The cover can be removed simply by loosening the screws.
· Product compatible with paint replacement cover (one-touch type).
· The knockouts can be removed with a screwdriver.
· Environmentally friendly EM type also available.

Part Number

Configured Part Number is shown.

Part Number
8CB-82NK
8CB-82NM
Part NumberMinimum order quantityVolume DiscountDays to Ship Coating replacement cover type
1 Piece(s)Available

9 Days or more

Oval type
1 Piece(s)Available

9 Days or more

Circular Type

Loading...

  1. 1

Basic Information

Width W(mm) 100 Height H(mm) 100 Depth D(mm) 86.5
Materials Resin Representative standards PSE Color Gray
Knock Included

Additional Products in this Category

Tech Support