(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
System Case with Band Handle (MOY)
[Features]
· Series of aluminum cases with band handles includes a total of 480 models in 160 sizes, including 8 different heights, 6 different widths and 4 different depths.
· All aluminum and lightweight, making it ideal for equipment such as portable measuring instruments.
· A plastic band handle to provide a sense of unity with the case.
· The handle can withstand a load of 20 kg.
Part Number
Configured Part Number is shown.
Loading...
Material | Aluminum | Protection grade (IP) | None | Mounting base | There are optional items |
---|---|---|---|---|---|
Color specifications(Top and bottom) | Black | Color specifications(Frame) | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy