(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hand-held type plastic box with silicone cover.
[Features]
· The cover is flexible and resistant to slipping. Protects equipment from impacts such as falls, etc.
Interior case is made from flame-retardant ABS resin (UL94V-0).
There are 8 types of battery configurations: 2 × AA batteries, 3 × AA batteries, 4 × AA batteries, 2 × AAA batteries, 3 × AAA batteries, 4 × AAA batteries, 1 × 006P (9V) battery or no batteries.
Marked with + and - to show battery orientation.
[Applications]
· Can be used for various types of hand-held devices, such as industrial measuring instruments, measuring devices, inspection devices, communications devices and medical instruments.
Part Number
Configured Part Number is shown.
Loading...
Material | Flame retardant ABS resin | Protection grade (IP) | None | Mounting base | No mounting base |
---|---|---|---|---|---|
Installation location | Unspecified | Standard | UL | Operating temperature range(℃) | -10 to 60 |
Self-extinguishing(UL94) | V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy